Topic: 111

Extension Parameters (P2.xxx)

The table below contains basic overview information about the SureServo2 system's Extension parameters (P2.xxx). For detailed parameter information, you can access the SureServo2 user manual's parameter section by clicking the link below:

Click here to open Extension Parameter details

You can search within the manual using CTRL+F to find the specific parameter. Click BACK to return to the overview page.

Param. No. Function Range Run Read/Write Address Default
P2.000 Position control gain 0–2047 rad/s Read/Write 0200H
0201H
35
P2.001 Position control gain rate of change 10–500 % Read/Write 0202H
0203H
100
P2.002 Position feed forward gain 0–100 % Read/Write 0204H
0205H
50
P2.003 Position feed forward gain smoothing constant 2–100 ms Read/Write 0206H
0207H
5
P2.004 Speed control gain 0–8191 rad/s Read/Write 0208H
0209H
500
P2.005 Speed control gain rate of change 10–500 % Read/Write 020AH
020BH
100
P2.006 Speed integral compensation 0–1023 rad/s Read/Write 020CH
020DH
100
P2.007 Speed feed forward gain 0–100 % Read/Write 020EH
020FH
0
P2.008 Special parameter write-in function 0–65535 Read/Write 0210H
0211H
0
P2.009 DI response filter time 0–20 ms Read/Write 0212H
0213H
2
P2.010 DI1 functional planning 0–0x015F (last two codes are DI codes) Read/Write 0214H
0215H
0x0101
P2.011 DI2 functional planning 0–0x015F (last two codes are DI codes) Read/Write 0216H
0217H
0x0104
P2.012 DI3 functional planning 0–0x015F (last two codes are DI codes) Read/Write 0218H
0219H
0x0116
P2.013 DI4 functional planning 0–0x015F (last two codes are DI codes) Read/Write 021AH
021BH
0x0117
P2.014 DI5 functional planning 0–0x015F (last two codes are DI codes) Read/Write 021CH
021DH
0x0102
P2.015 DI6 functional planning 0–0x015F (last two codes are DI codes) Read/Write 021EH
021FH
0x0022
P2.016 DI7 functional planning 0–0x015F (last two codes are DI codes) Read/Write 0220H
0221H
0x0023
P2.017 DI8 functional planning 0–0x015F (last two codes are DI codes) Read/Write 0222H
0223H
0x0021
P2.018 DO1 functional planning 0–0x013F (last two codes are DO codes) Read/Write 0224H
0225H
0x0101
P2.019 DO2 functional planning 0–0x013F (last two codes are DO codes) Read/Write 0226H
0227H
0x0103
P2.020 DO3 functional planning 0–0x013F (last two codes are DO codes) Read/Write 0228H
0229H
0x0109
P2.021 DO4 functional planning 0–0x013F (last two codes are DO codes) Read/Write 022AH
022BH
0x0105
P2.022 DO5 functional planning 0–0x013F (last two codes are DO codes) Read/Write 022CH
022DH
0x0007
P2.023 Notch filter frequency (1) 50–5000 Hz Read/Write 022EH
022FH
1000
P2.024 Notch filter attenuation level (1) 0–40 -dB Read/Write 0230H
0231H
0
P2.025 Resonance suppression low-pass filter Panel/software:
0.0–100.0 (1 ms)
Communication:
0–1000 (0.1 ms)
Read/Write 0232H
0233H
1.0

10
P2.026 Anti-interference gain 0–1023 rad/s Read/Write 0234H
0235H
0
P2.027 Gain switching condition and method selection 0x0000 - 0x0018 Read/Write 0236H
0237H
0x0000
P2.028 Gain switching time constant 0–1000 ms Read/Write 0238H
0239H
10
P2.029 Gain switching condition 0–50331648 pulse; Kpps; rpm Read/Write 023AH
023BH
16777216
P2.030 Auxiliary function -8 to +8 Read/Write■ 023CH
023DH
0
P2.031 Bandwidth response level 1–50 Read/Write 023EH
023FH
19
P2.032 Gain adjustment mode 0–4 Read/Write 0240H
0241H
0x0001
P2.033 Reserved – – – –
P2.034 Speed command error warning 1–30000 rpm Read/Write 0244H
0245H
5000
P2.035 Excessive deviation of Position command warning 1–1677721600 pulse Read/Write 0246H
0247H
50331648
P2.036 DI9 functional planning 0–0x015F (last two codes are DI codes) Read/Write 0248H
0249H
0x0000
P2.037 DI10 functional planning 0–0x015F (last two codes are DI codes) Read/Write 024AH
024BH
0x0000
P2.038 VDI11 functional planning 0–0x015F (last two codes are DI codes) Read/Write 024CH
024DH
0x0000
P2.039 VDI12 functional planning 0–0x015F (last two codes are DI codes) Read/Write 024EH
024FH
0x0000
P2.040 VDI13 functional planning 0–0x015F (last two codes are DI codes) Read/Write 0250H
0251H
0x0000
P2.041 DO6 functional planning 0–0x013F (last two codes are DO codes) Read/Write 0252H
0253H
0x0000
P2.042 Reserved – – – –
P2.043 Notch filter frequency (2) 50–5000 Hz Read/Write 0256H
0257H
1000
P2.044 Notch filter attenuation level (2) 0–40 -dB Read/Write 0258H
0259H
0
P2.045 Notch filter frequency (3) 50–5000 Hz Read/Write 025AH
025BH
1000
P2.046 Notch filter attenuation level (3) 0–40 -dB Read/Write 025CH
025DH
0
P2.047 Auto resonance suppression mode 0x0000–0x01F2 Read/Write 025EH
025FH
0x0001
P2.048 Auto resonance detection level 0–1000 Read/Write 0260H
0261H
100
P2.049 Speed detection filter and jitter suppression Panel/software:
0.0–100.0 (1 ms)
Communication:
0–1000 (0.1 ms)
Read/Write 0262H
0263H
1.0

10
P2.050 Pulse Clear mode 0–1 Read/Write 0264H
0265H
0x0000
P2.051 Reserved – – – –
P2.052 Indexing coordinates scale 0–1000000000 PUU Read/Write▲ 0268H
0269H
1000000000
P2.053 Position integral compensation 0–1023 rad/s Read/Write 026AH
026BH
0
P2.054 Synchronous speed control gain 0–8191 rad/s Read/Write▲ 026CH
026DH
0
P2.055 Synchronous speed integral compensation 0–1023 rad/s Read/Write▲ 026EH
026FH
0
P2.056 Synchronous position integral compensation 0–1023 rad/s Read/Write▲ 0270H
0271H
0
P2.057 Synchronous control bandwidth 0–1023 Hz Read/Write▲ 0272H
0273H
0
P2.058 Synchronous speed error low-pass filter 0–1000 0.1 ms Read/Write 0274H
0275H
0
P2.059 Reserved – – – –
P2.060 E-Gear ratio (numerator) (N2) 1 to (229-1) pulse Read/Write 0278H
0279H
16777216
P2.061 E-Gear ratio (numerator) (N3) 1 to (229-1) pulse Read/Write 027AH
027BH
16777216
P2.062 E-Gear ratio (numerator) (N4) 1 to (229-1) pulse Read/Write 027CH
027DH
16777216
P2.063 Reserved – – – –
P2.064 Reserved – – – –
P2.065 Special bit register 0–0xFFFF Read/Write 0282H
0283H
0
P2.066 Special bit register 2 0x0000–0x182F Read/Write 0284H
0285H
0x0020
P2.067 Reserved – – – –
P2.068 Following error compensation switch 0x00000000–0x00002101 Read/Write 0288H
0289H
0x00000000
P2.069 Absolute encoder 0–1 Read/Write● 028AH
028BH
0x0000
P2.070 Read data selection 0x00–0x07 Read/Write 028CH
028DH
0x0000
P2.071 Absolute position homing 0–1 Read/Write■ 028EH
028FH
0x0
P2.072 Reserved – – – –
P2.073 Reserved – – – –
P2.074 Reserved – – – –
P2.075 Reserved – – – –
P2.076 Reserved – – – –
P2.077 Reserved – – – –
P2.078 E-Cam: DO.CAM_AREA#2 rising-edge phase 0–360 degree Read/Write 029CH
029DH
270
P2.079 E-Cam: DO.CAM_AREA#2 falling-edge phase 0–360 degree Read/Write 029EH
029FH
360
P2.080 Z pulse souce of homing 0x0000–0x0011 Read/Write 02A0H
02A1H
0x0000
P2.081 Reserved – – – –
P2.082 Reserved – – – –
P2.083 Reserved – – – –
P2.084 Reserved – – – –
P2.085 Reserved – – – –
P2.086 Reserved – – – –
P2.087 Reserved – – – –
P2.088 Reserved – – – –
P2.089 Command response gain 1–2000 rad/s Read/Write 02B2H
02B3H
25
P2.090 Reserved – – – –
P2.091 Reserved – – – –
P2.092 Reserved – – – –
P2.093 Reserved – – – –
P2.094 Special bit register 3 0x0000–0xF3A6 Read/Write▲ 02BCH
02BDH
0x1000
P2.095 Notch filter bandwidth (1) 1–10 Read/Write 02BEH
02BFH
5
P2.096 Notch filter bandwidth (2) 1–10 Read/Write 02C0H
02C1H
5
P2.097 Notch filter bandwidth (3) 1–10 Read/Write 02C2H
02C3H
5
P2.098 Notch filter frequency (4) 50–5000 Hz Read/Write 02C4H
02C5H
1000
P2.099 Notch filter attenuation level (4) 0–40 -dB Read/Write 02C6H
02C7H
0
P2.100 Notch filter bandwidth (4) 1–10 Read/Write 02C8H
02C9H
5
P2.101 Notch filter frequency (5) 50–5000 Hz Read/Write 02CAH
02CBH
1000
P2.102 Notch filter attenuation level (5) 0–40 -dB Read/Write 02CCH
02CDH
0
P2.103 Notch filter bandwidth (5) 1–10 Read/Write 02CEH
02CFH
5
P2.104 P/PI torque switching command condition 1–800 % Read/Write 02D0H
02D1H
200
P2.105 Automatic gain adjustment level 1 1–21 Read/Write 02D2H
02D3H
11
P2.106 Automatic gain adjustment level 2 1–50331648 pulse number Read/Write 02D4H
02D5H
2000
P2.107 Reserved – – – –
P2.108 Reserved – – – –
P2.109 Reserved – – – –
P2.110 Reserved – – – –
P2.111 Reserved – – – –
P2.112 Special bit register 4 0x0000–0x001F Read/Write▲ 02E0H
02E1H
0x0008